F&B Pro cordsets | Murrelektronik

november 27, 2018

F&B Pro: Perfect Connections for all areas in the F&B industry

In the food industry, hygiene and cleanliness are necessary requirements. The machines and equipment, and their electronic components, must fulfill these requirements.

F&B Pro range of cordsets from Murrelektronik

The F&B Pro range of cordsets from Murrelektronik are specifically designed for the food & beverage industry. These connectors are extremely resistant to cleaning agents, UV radiation and exposure to ozone, and they are tested to IP69K and ECOLAB standards. The TPE-S line also delivers impressive drag chain numbers: 5 million bending cycles and 2 million torsion cycles. The connectors are molded with PP, and the stainless-steel connections are hygienically designed to comply with EHEDG regulations. Blue cable jackets make it easy to detect foreign bodies or contamination during food processing.

This product range is available in a wide range of versions and lengths, with 3, 4, 5 or 8 pins, pre-assembled or open-ended, with flange plug connectors, and with or without LEDs. All of these products are UL-approved, and the materials used comply with FDA regulations, (EU) 10/2011 and EC 1935/2004. These features, combined with the large portfolio, enable excellent features for installation solutions in the food industry.

För nedladdning

Senaste nytt från vårt företag

Achieve More Together - Murrelektronik becomes 60th member of Single Pair Ethernet System Alliance

Networking is the main topic of the Industrial Internet of Things (IIoT). The technology behind Single Pair Ethernet has the potential to drive this topic forward. Murrelektronik…

Läs mer

Murrelektronik Austria moves into new office space at Vienna Airport

A new chapter has begun for automation technology specialist Murrelektronik in Austria as it takes up residence at its new address: “Office Park 4” at Vienna AirportCity. The…

Läs mer

Martin Kram becomes Vice President Sales Germany at Murrelektronik

Murrelektronik, a specialist in decentralized automation technology for machines and plants, is making a mid-year change to its sales management team. Martin Kram has been Vice…

Läs mer

Hej
Alltid tillgänglig!
Vi tar hand om dina frågor...