november 27, 2018
F&B Pro: Perfect Connections for all areas in the F&B industry
In the food industry, hygiene and cleanliness are necessary requirements. The machines and equipment, and their electronic components, must fulfill these requirements.

The F&B Pro range of cordsets from Murrelektronik are specifically designed for the food & beverage industry. These connectors are extremely resistant to cleaning agents, UV radiation and exposure to ozone, and they are tested to IP69K and ECOLAB standards. The TPE-S line also delivers impressive drag chain numbers: 5 million bending cycles and 2 million torsion cycles. The connectors are molded with PP, and the stainless-steel connections are hygienically designed to comply with EHEDG regulations. Blue cable jackets make it easy to detect foreign bodies or contamination during food processing.
This product range is available in a wide range of versions and lengths, with 3, 4, 5 or 8 pins, pre-assembled or open-ended, with flange plug connectors, and with or without LEDs. All of these products are UL-approved, and the materials used comply with FDA regulations, (EU) 10/2011 and EC 1935/2004. These features, combined with the large portfolio, enable excellent features for installation solutions in the food industry.
För nedladdning
Senaste nytt från vårt företag
One for all – Modlight60 Pro RGB
The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.
Order with only a few clicks - automatically fill your cart and save time
Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…
A high-performance all-rounder
The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.