Murrelektronik

You are here: Murrelektronik – stay connected / Nyheter / Produktnyheter

Produktnyheter

Det senaste från Murrelektronik

mars 23, 2016

Significantly Increase the Number of Safe Outputs

Safety technology is a major topic in the automation industry: Excellent protection for man and...  mer

februari 01, 2016

Industrial Ethernet Connectors: The largest selection

Murrelektronik offers the widest range of Industrial Ethernet connectors on the market. No matter...  mer

november 03, 2015

Emparro® 3~ Premium Power

Murrelektronik's Emparro family has a new member. The newly developed Emparro 3-phase power...  mer

september 09, 2015

MICO modules approved for NEC Class 2

Murrelektronik's MICO protective modules for UL508A control cabinets are a proven solution for...  mer

juli 03, 2015

Motors – We Make Them Easy to Connect

Murrelektronik's new power connectors (M12, M15 and M23) make motors easy to connect. The M12 power...  mer

april 17, 2015

MVP12 Steel: 100% Clean, 100% Simple

Machine components and installations in the F&B industry have to be easy to clean. As a result,...  mer

april 15, 2015

Cube20S – Small, Fast and Safe

Safety is a major topic in the automation industry. The goal is to provide the best protection...  mer

mars 16, 2015

Cube67 – A Simple Way to Measure Distances and Rotation Angles

Murrelektronik’s Cube67 modular fieldbus system is made up of many function and expansion modules....  mer